Select a different country or region to see content for your location.
United States
00:53:55 GMT+0000 (Coordinated Universal Time)


6202-C-Z-TVH>V
Deep groove ball bearing
Deep groove ball bearing 62..-C-Z-TVH, single row, Generation C, shield , plastic cage


Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 35 mm | Outside diameter |
B | 11 mm | Width |
Cr | 8.900 N | Basic dynamic load rating, radial |
C0r | 3.750 N | Basic static load rating, radial |
Cur | 260 N | Fatigue load limit, radial |
nG | 33.000 1/min | Limiting speed |
nϑr | 21.900 1/min | Reference speed |
≈m | 0,041 kg | Weight |
Mounting dimensions
da min | 19,2 mm | Minimum diameter shaft shoulder |
Da max | 30,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 29 mm | Shoulder diameter outer ring |
D2 | 30,92 mm | Caliber diameter outer ring |
d1 | 21,06 mm | Shoulder diameter inner ring |
d2 | 20,08 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13 | Calculation factor |
Operating conditions for bearing 6202-C-Z-TVH
In work for 6202-C-Z-TVH
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.